Text for tenders: Enclosure (compact enclosure), protection category IP 55


Enclosure (compact enclosure), protection category IP 55

Enclosure:

sturdy sheet steel construction of 1.25 mm or 1.5 mm

sheet steel, folded and welded from a single piece, with all-round

protection channel on the door aperture, rear panel with recessed holes

for wall brackets. Enclosure bottom with sheet steel gland plates.

Doors:

1.5 mm - 2 mm sheet steel, sealed, with foamed-in seal, perforated

vertical mounting strips on both sides, screw-fastened hinges. Door

hinge may be swapped from right to left in all single-door enclosures,

130 opening angle to VDI (can be retrofitted to 180), cam lock with

double-bit insert to DIN 43668

Accessories:

lock inserts, wall brackets, plastic gland plate,

earth straps, wiring plan pockets, door stay, viewing window, operating

panels, heat exchangers, fan-and-filter units, heaters, swing frames,

electronic accessories, (only for 600 mm wide enclosures), rain canopy,

180 hinge

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7032 (pebble grey).

Dimensions (W x H x D): 1000 x 1200 x 300 mm



Manufacturer: Rittal
Type: Enclosure (compact enclosure), protection category IP 55   AE 1213210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
