Text for tenders: Compact enclosure in Hygienic Design, single-door


Compact enclosure in Hygienic Design, single-door

Designed so that cleaning and disinfection may be

effectively carried out with savings in time, energy

and detergents as well as an increase in production

time. The danger of cross-contamination, e.g. by the

plant operating personnel is reduced to a minimum

compared to conventional designs.



Enclosure

Folded and welded. Integral sloped roof without

additional gap and dead spaces, angled forward by 30,

well visible.  This ensures that liquids, cleaning and

disinfection detergents can drain off and avoids

effectively the placing of objects. The drainage edge

in the roof protects the upper door seal area,

however,  the distance to the top edge of the door

means that cleaning and disinfection is possible.



Door

All-round chamfered door fold by 10 to ensure safe

drainage of liquids, cleaning and disinfection

detergents. Door hinging may be swapped from right to

left. Hinges are inside the door seal to avoid hygiene

critical dirt accumulation. Door opening angle is

approx. 130.



Lock

Cam lock, quantity: 2 pieces. Lock insert without

recesses and gap to ensure easy cleaning and

disinfection. Must be opened by qualified personnel

only!



Seal

No gap between door and enclosure, free from crevices

and dead spaces. This ensures safe and controllable

cleaning with optimised cleaning times and effectively

avoids the accumulation and growth of noxious

microorganisms.

Material: Silicone with a higher resistance against

cleaning and disinfection detergents and food

ingredients. A solid material structure avoids the

absorption of liquids.  Seal dyed blue to clearly

distinguish it from foodstuff as foreign particle

after possible damage. The seal is exchangeable to

ensure a quick and cost effective replacement after

damage.



Mounting plate

Made from stainless steel, zinc-plated.

Size: W x H 549 x 570 mm.



Material

Stainless steel 1.4301 (AISI 304)



Surface finish

Enclosure of all-round solid construction, thus

preventive avoidance of a hygiene risk due to

unnecessarily retro-fitted seals. Enclosure and door

brushed grain 400, peak-to-valley height of enclosure

surfaces RA < 0.8 m.



Protection category

IP 66 to EN 60 529





Conformities

-,,All seals comply with FDA Directive 21 CFR 177.2600

-,,CE





Certificates

BG-Test certificate (BG-PRFZERT, Hygiene tested)

according to hygiene requirements from:



-,,GS-NG 2 Test principles for food machinery 10/99

-,,GS-NG 5 Comprehensive test principles for hygiene

requirements 04/95

-,,Hygiene requirements to food machinery from German

Code on Equipment and Product Safety (especially

machinery provision 9. GPSGV)

-,,DIN EN 1672-2: 2005-07





Dimensions

Width: 610 mm

Height front: 650 mm

Height rear: 769 mm

Depth: 210 mm





Supply includes

Enclosure as described above, assembly instructions



Accessories available



In order to reach a hygiene compatible construction

we recommend hygienically designed accessories.

This particularly applies for attachment to walls

with spacers,  assembly and cable entry.





Packs of 1



Manufacturer: Rittal
Type: Compact enclosure in Hygienic Design, single-door   HD 1310600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
