Text for tenders: Enclosure (compact enclosure),


Enclosure (compact enclosure),

protection category IP 66

Enclosure:

sturdy sheet steel construction of 1.25 mm or 1.5 mm

sheet steel, folded and welded from a single piece,

with all-round protection channel on the door aperture,

rear panel with recessed holes for wall brackets.

Enclosure bottom with sheet steel gland plates.

Doors:

1.5 mm - 2 mm sheet steel, sealed, with foamed-in seal,

perforated vertical mounting strips on both sides,

screw-fastened hinges. Door hinge may be swapped from

right to left in all single-door enclosures, 130

opening angle to VDI (can be retrofitted to 180), cam

lock with double-bit insert to DIN 43668

Accessories:

lock inserts, wall brackets, plastic gland plate, earth

straps, wiring plan pockets, door stay,

viewing window, operating panels, heat exchangers,

fan-and-filter units, heaters, swing frames, electronic

accessories, (only for 600 mm wide

enclosures), rain canopy, 180 hinge

Surface finish:

steel is cleaned, degreased, phosphated,

electrophoretic dipcoat primed.

Dimensions (W x H x D): 500 x 500 x 300 mm



Manufacturer: Rittal
Type: Enclosure (compact enclosure),   AE 1350310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
