Text for tenders: Enclosure (compact enclosure), protection category IP 66


Enclosure (compact enclosure), protection category IP 66

Enclosure:

sturdy sheet steel construction of 1.25 mm or 1.5 mm sheet steel, folded

and welded from a single piece, with all-round protection channel on the

door aperture, rear panel with recessed holes for wall brackets.

Enclosure bottom with sheet steel gland plates.

Doors:

1.5 mm - 2 mm sheet steel, sealed, with foamed-in seal, perforated

vertical mounting strips on both sides, screw-fastened hinges. Door

hinge may be swapped from right to left in all single-door enclosures,

130 opening angle to VDI (can be retrofitted to 180), cam lock with

double-bit insert to DIN 43668

Accessories:

lock inserts, wall brackets, plastic gland plate, earth straps, wiring

plan pockets, door stay,

viewing window, operating panels, heat exchangers, fan-and-filter units,

heaters, swing frames, electronic accessories, (only for 600 mm wide

enclosures), rain canopy, 180 hinge

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7032 (pebble grey).

Dimensions (W x H x D): 600 x 760 x 350 mm



Manufacturer: Rittal
Type: Enclosure (compact enclosure), protection category IP 66   AE 1376210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
