Text for tenders: Plastic enclosure, protection category IP 56


Plastic enclosure, protection category IP 56

Enclosure:

fully insulated to VDE 100  7, of 2.5 - 3.5 mm impact

resistant, fibreglass-reinforced unsaturated polyester,

self-extinguishing to ASTM D 635 or UL 94 VO,

withstanding temperatures of between -30 and 80C,

colour similar to RAL 7035, suitable for overpainting,

double seal at the top and bottom edges of the door,

press-fitted rows of inserts in the rear panel in the

25 mm pitch pattern of holes to DIN 43

660 for interior installation, press-fitted C rails for

mounting plate adjustment brackets.

Door:

with foamed-in seal, door opening angle 130 to VDI,

cam lock with double-bit insert to DIN 43668.

Press-fitted inserts for interior installation.

Mounting plate:

2.0 or 3.0 mm sheet steel, zinc-plated.

Accessories:

lock systems, wiring plan pockets, wall mounting

brackets, heat

exchangers, fan-and-filter units, heaters, threaded

inserts, mounting plate adjustment brackets,

mounting accessories

External dimension (W x H x D): 1000 x 1000 x 300 mm



Manufacturer: Rittal
Type: Plastic enclosure, protection category IP 56   KS 1400500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
