Text for tenders: Plastic enclosure,


Plastic enclosure,

protection category IP 56



Enclosure:

Fully insulated as per VDE 100  7, made from 2.5 . 3.5

mm impact resistant, fibreglass-reinforced and

unsaturated polyester, self-extinguishing as per ASTM D

635 or UL 94 VO, temperature resistant between -30 and

80C, colour similar to RAL 7032, repaintable, twin

seal on the top and bottom edges of the door,

press-fitted row of cams for threaded inserts in the

rear panel in a 25 mm pitch pattern as per DIN 43 660

for internal fitting, press-fitted C-sections for

adjusting the mounting plate depth.



Door:

With foamed-in seal, door opening angle 130 as per

VDI, cam lock with double-bit insert as per DIN 43668.

Press-fitted cams for internal fitting.



Mounting plate:

2.0 or 3.0 mm steel sheet, zinc-plated.



Accessories:

Locking systems, wiring plan pockets, wall mounting

brackets, heat exchanger, fan-and-filter units,

heaters, threaded inserts, mounting plate adjustment

bracket, mounting accessories



Approvals:

UL, CSA, VDE, TV, Germanischer Lloyd, Lloyds Register

of Shipping, Det Norske Veritas, USSR Register of

Shipping



External dimensions (W x H x D): 1,000 x 1,000 x 300 mm



Manufacturer: Rittal
Type: Plastic enclosure,   KS 1400600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
