Text for tenders: Plastic enclosure,  protection category IP 66


Plastic enclosure,  protection category IP 66

Enclosure:

fully insulated to VDE 100  7, of 2.5 - 3.5 impact resistant,

fibreglass-reinforced unsaturated polyester, self-extinguishing

to ASTM D 635 or UL 94 VO, withstanding temperatures of between -30 and

150C, colour similar to RAL 7032, suitable for overpainting,

double seal at the top and bottom edges of the door, press-fitted rows

of inserts in the rear panel in the 25 mm pitch pattern of holes to DIN

43 660 for interior installation, press-fitted C rails for mounting

plate adjustment brackets.

Door:

with foamed-in seal, door opening angle 130 nach VDI, cam lock with

double-bit insert to DIN 43668.

Press-fitted inserts for interior installation.

Accessories:

lock systems, wiring plan pockets, wall mounting brackets, heat

exchangers, fan-and-filter units, heaters, threaded inserts, mounting

plate adjustment brackets, mounting accessories

External dimension (W x H x D): 400 x 400 x 200 mm



Manufacturer: Rittal
Type: Plastic enclosure,  protection category IP 66   KS 1444010
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
