Text for tenders: Plastic enclosure, protection category IP 66


Plastic enclosure, protection category IP 66

Enclosure:

fully insulated to VDE 100  7, of 2.5 - 3.5 impact

resistant,

fibreglass-reinforced unsaturated polyester,

self-extinguishing

to ASTM D 635 or UL 94 VO, withstanding temperatures of

between -30 and 80C, colour similar to RAL 7035,

suitable for overpainting, double seal at the top and

bottom edges of the door, press-fitted rows of inserts

in the rear panel in the 25 mm pitch pattern of holes

to DIN 43 660 for interior installation, press-fitted C

rails for mounting

plate adjustment brackets.

Door:

with foamed-in seal, door opening angle 130 nach VDI,

cam lock with double-bit insert to DIN 43668.

Press-fitted inserts for interior installation.

Mounting plate:

2.0 or 3.0 mm sheet steel, zinc-plated.

Accessories:

lock systems, wiring plan pockets, wall mounting

brackets, heat

exchangers, fan-and-filter units, heaters, threaded

inserts, mounting plate adjustment brackets, mounting

accessories

External dimension (W x H x D): 400 x 600 x 200 mm



Manufacturer: Rittal
Type: Plastic enclosure, protection category IP 66   KS 1446500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
