Text for tenders: Plastic enclosure with viewing window, protection


Plastic enclosure with viewing window, protection

category IP 56

Enclosure:

fully insulated to VDE 100  7, of 2.5 - 3.5 mm impact

resistant, fibreglass-reinforced unsaturated polyester,

self-extinguishing to ASTM D 635 or UL 94 VO,

withstanding temperatures of between -30 and 80C,

colour similar to RAL 7035 suitable for overpainting,

double seal at the top and bottom edges of the door,

press-fitted

rows of inserts in the rear panel in the 25 mm pitch

pattern of holes to DIN 43660 for interior

installation, press-fitted C rails for mounting plate

adjustment brackets.

Door:

with integral viewing window of 3 mm (impact resistant)

acrylic, with foamed-in seal, door opening angle 130

to VDI, cam lock with double-bit insert to DIN 43668.

Press-fitted inserts for interior installation.

Mounting plate:

2,5 mm sheet steel, zinc-plated

Accessories:

lock systems, wiring plan pockets, wall mounting

brackets,

heat exchangers, mounting plate adjustment brackets,

fan-and-filter units,

heaters, mounting accessories, threaded inserts

External dimension (W x H x D): 400 x 400 x 200 mm



Manufacturer: Rittal
Type: Plastic enclosure with viewing window, protection   KS 1448500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
