Text for tenders: Plastic enclosure with viewing window,


Plastic enclosure with viewing window,

protection category IP 56



Enclosure:

Fully insulated as per VDE 100  7, made from 2.5 . 3.5

mm impact resistant, fibreglass-reinforced and

unsaturated polyester, self-extinguishing as per ASTM D

635 or UL 94 VO, temperature resistant between -30 and

80C, colour similar to RAL 7032, repaintable, twin

seal on the top and bottom edges of the door,

press-fitted row of cams for threaded inserts in the

rear panel in a 25 mm pitch pattern as per DIN 43660

for internal fitting, press-fitted C-sections for

adjusting the mounting plate depth.



Door:

With integrated viewing window made from 3 mm glazed

acrylic (impact resistant), with foamed-in seal, 130

door opening angle as per VDI, cam lock with double-bit

insert as per DIN 43668.

Press-fitted cams for internal fitting.



Mounting plate:

2.5 mm sheet steel, zinc-plated



Accessories:

Locking systems, wiring plan pockets, wall mounting

brackets, heat exchangers, mounting plate adjustment

bracket, fan-and-filter units, heaters, mounting

accessories, threaded inserts



Approvals:

VDE, TV, Germanischer Lloyd, Lloyds Register of

Shipping, Det Norske Veritas, USSR Register of Shipping



External dimensions (W x H x D): 600 x 600 x 200 mm



Manufacturer: Rittal
Type: Plastic enclosure with viewing window,   KS 1467600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
