Text for tenders: Terminal box without gland plate (120 mm deep),


Terminal box without gland plate (120 mm deep),

protection category IP 66



Enclosure:

Robust steel sheet construction, body made from a

single folded and welded piece with protection channel

around the cover opening; rear panel with counter-sunk

holes for wall mounting brackets; steel sheet cover,

flush-mounted with highly elastic, foamed-in special

seal, with PE conductor connections in the cover and

enclosure; with transverse strips fitted on both sides,

mounting holes, special plastic bushes for captive

cover screws and also used as screwdriver guides



Accessories:

Enclosure quick-release fastener, cover retainer,

plastic cable gland plate, cover hinges, mounting plate



Surface finish:

Panels cleaned, degreased, phosphated, electrophoretic

dipcoat primed and powder-coated with polyester powder

in textured RAL 7035.



Dimensions (W x H x D): 150 x 150 x 120 mm



Manufacturer: Rittal
Type: Terminal box without gland plate (120 mm deep),   KL 1500510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
