Text for tenders: Terminal box without gland plate (80 mm deep), protection category IP 66


Terminal box without gland plate (80 mm deep), protection category IP 66

Enclosure:

sturdy sheet steel construction, folded and welded from a single piece,

with all-round protection channel on the

cover aperture, rear panel with recessed holes for wall mounting

brackets, cover of sheet steel, sealed, with a highly

elastic, foamed-in special seal, facilities for connecting PE conductors

in the cover and box, profile strips on both internal sides with

mounting holes. Special plastic bush guards against accidental loss of

the cover screws and provides screwdriver guidance.

Accessories:

quick-release fastener, cover retainer, plastic cable gland plate, cover

hinges, mounting plate

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed.

Dimensions (W x H x D): 300 x 150 x 80 mm



Manufacturer: Rittal
Type: Terminal box without gland plate (80 mm deep), protection category IP 66   KL 1515310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
