Text for tenders: Stainless steel terminal box without gland plate,


Stainless steel terminal box without gland plate,

protection cat. IP 66

Enclosure:

of 1.25 mm stainless steel 1.4301 (AISI 304), folded

and welded from

a single piece, with all-round protection channel on

the cover aperture. Cover of 1.25 mm stainless steel,

sealed, with foamed-in special cover seal, facilities

for connecting PE conductors in the cover and box,

profile strips on both internal sides with mounting

holes. Special plastic bush guards against accidental

loss of the cover screws and provides screwdriver

guidance.

Accessories:

quick-release fastener, cover retainer, plastic cable

gland plate, cover hinges, mounting plate

Surface finish:

brushed

Dimensions (W x H x D): 200 x 200 x 80 mm



Manufacturer: Rittal
Type: Stainless steel terminal box without gland plate,   KL 1523010
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
