Text for tenders: Stainless steel terminal box without gland plate,


Stainless steel terminal box without gland plate,

protection cat. IP 66

Enclosure:

of 1.25 mm stainless steel 1.4301 (AISI 304), folded

and welded from a single piece, with all-round

protection channel on the cover aperture. Cover of 1.25

mm stainless steel, sealed, with foamed-in special

cover seal, facilities for connecting PE conductors in

the cover and box, profile strips on both internal

sides with mounting holes. Special plastic bush guards

against accidental loss of the cover screws and

provides screwdriver guidance.

Accessories:

quick-release fastener, cover retainer, plastic cable

gland plate, cover hinges, mounting plate

Surface finish:

brushed

Dimensions (W x H x D): 300 x 300 x 80 mm



Manufacturer: Rittal
Type: Stainless steel terminal box without gland plate,   KL 1526010
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
