Text for tenders: Terminal box without gland plate, protection category IP 66


Terminal box without gland plate, protection category IP 66

Enclosure:

sturdy sheet steel construction, folded and welded from a single piece,

with all-round protection channel on the cover aperture, rear panel with

recessed holes for wall mounting brackets, cover of sheet steel, sealed,

with a highly elastic, foamed-in special seal, facilities for connecting

PE conductors in the cover and box, profile strips on both internal

sides with mounting holes. Special plastic bush guards against

accidental loss of the cover screws and provides screwdriver guidance.

Accessories:

quick-release fastener, cover retainer, plastic cable gland plate, cover

hinges, mounting plate

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and electrostatically polyester powder-coated in textured RAL 7032

(pebble grey).

Dimensions (W x H x D): 800 x 200 x 120 mm



Manufacturer: Rittal
Type: Terminal box without gland plate, protection category IP 66   KL 1527210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
