Text for tenders: Terminal box without gland plate, protection category IP 66


Terminal box without gland plate, protection category IP 66

Enclosure:

sturdy sheet steel construction, folded and welded from

a single piece, with all-round protection channel on the cover aperture,

rear panel with recessed holes for wall mounting brackets, cover of

sheet steel, sealed, with a highly elastic, foamed-in special seal,

facilities for connecting PE conductors in the cover and box, profile

strips on both internal sides with mounting holes. Special plastic bush

guards against accidental loss of the cover screws and provides

screwdriver guidance.

Accessories:

quick-release fastener, cover retainer, plastic cable gland plate, cover

hinges, mounting plate

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed.

Dimensions (W x H x D): 800 x 200 x 120 mm



Manufacturer: Rittal
Type: Terminal box without gland plate, protection category IP 66   KL 1527310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
