Text for tenders: Terminal box with gland plate (120 mm deep), protection category IP 55


Terminal box with gland plate (120 mm deep), protection category IP 55

Enclosure:

sturdy sheet steel construction, folded and welded from a single piece,

with all-round protection channel on the cover aperture. With recessed

holes for wall mounting brackets in the rear panel, with gland apertures

and sheet steel gland plates,

with seals and assembly parts. Cover of sheet steel, sealed, with a

highly elastic, foamed-in special cover seal, facilities for connecting

PE conductors. Box with profile strips on both internal sides with

mounting holes. Special plastic bush guards against accidental loss of

the cover screws. Box: 1.38 mm, cover: 1.25 mm

Accessories:

quick-release fastener, cover retainer, plastic cable gland plate, cover

hinges, mounting plate

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed.

Dimensions (W x H x D): 600 x 400 x 120 mm



Manufacturer: Rittal
Type: Terminal box with gland plate (120 mm deep), protection category IP 55   KL 1540310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
