Text for tenders: E box, protection category IP 66


E box, protection category IP 66

Enclosure:

sturdy sheet steel construction, of 1.38 mm

sheet steel, folded and welded from a single piece, with

all-round protection channel on the door aperture, with recessed holes

for wall mounting brackets in the rear panel.

Doors:

1.5 mm - 2 mm sheet steel, sealed, with foamed-in seal

and screw-fastened hinges, 180 opening angle,

cam lock with double-bit insert to DIN 43668.

Mounting plate:

2 or 2.5 mm sheet steel, zinc-plated

Accessories:

lock systems, wall mounting brackets, earth straps

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic

dipcoat primed and polyester powder-coated in textured RAL 7032 (pebble

grey).

Dimensions (W x H x D): 150 x 300 x 80 mm



Manufacturer: Rittal
Type: E box, protection category IP 66   EB 1545600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
