Text for tenders: E Box, protection category IP 66


E Box, protection category IP 66

Enclosure:

Sturdy sheet steel construction, of 1.38 mm

sheet steel, folded and welded from a single piece,

with all-round protection channel on the door

aperture, with recessed holes for wall mounting

brackets in the rear panel.



Doors:

1.5 mm - 2 mm sheet steel, sealed, with

foamed-in seal and screw-fastened hinges,

180 opening angle, cam lock with double-bit

insert to DIN 43668.





Mounting plate:

2 or 2.5 mm sheet steel, zinc-plated



Accessories:

Lock systems, wall mounting brackets, earth straps



Surface finish:

Steel is cleaned, degreased, phosphated,

electrophoretic dipcoat-primed and polyester

powder-coated in textured RAL 7035, pale grey.



Dimensions (W x H x D): 200 x 400 x 120 mm



Manufacturer: Rittal
Type: E Box, protection category IP 66   EB 1550500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
