Text for tenders: Enclosure (compact enclosure), protection category IP 55


Enclosure (compact enclosure), protection category IP 55

Enclosure:

sturdy sheet steel construction, of 1.5 mm sheet steel, folded and

welded from a single piece, with

all-round protection channel on the door aperture. Two-part gland plate,

can be removed , interchanged and

slid. Holes are provided in the top to accommodate eyebolts for

transportation.

Doors:

2 mm sheet steel, sealed, with foamed-in seal, perforated vertical

mounting strips on both sides, screw-fastened hinges, door hinge may be

swapped from right to left (not in 1200 mm wide enclosures). 120

opening angle to

VDI, may be converted to 180. Locking rod with double-bit insert to DIN

43668.

Mounting plate:

3 mm sheet steel, depth-adjustable on studs, dipcoat primed in RAL 2000.

Accessories:

lock systems, plastic gland plate, swing frames earth straps, wiring

plan pockets, base/plinth, 180 hinge

door stay, viewing window, operating panels, heat exchangers,

fan-and-filter units, heaters

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7032 (pebble grey).

Dimensions (W x H x D): 1200 x 1200 x 400 mm



Manufacturer: Rittal
Type: Enclosure (compact enclosure), protection category IP 55    1652600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
