Text for tenders: Electronic enclosure (2-part), protection category IP 55


Electronic enclosure (2-part), protection category IP 55

Enclosure:

sheet steel construction, of 1.5 mm sheet steel, welded, with all-round

protection channel at the front. Rear panel with holes for wall mounting

and sealed gland plate at the bottom. Fitted swing frame of 1.5 mm sheet

steel with

glazed door:

3 mm acrylic glazing in dark brown anodised aluminium profile frame with

concealed hinges. Locking on the side by

plastic handle with insert (lock no. 3524 E).

Accessories:

slide rails, plastic gland plates, wall mounting brackets, earth straps,

heat exchangers, fan-and-filter units, subracks, electronic system

accessories

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7032 (pebble grey).

External dimension (W x H x D): 600 x 600 x 369 mm



Manufacturer: Rittal
Type: Electronic enclosure (2-part), protection category IP 55   EL 1920200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
