Text for tenders: Electronic enclosure (2-part),


Electronic enclosure (2-part),

protection category IP 55



Enclosure: 1.5 mm welded steel sheet construction with

protection channel around the front. Rear panel with

wall mounting holes and sealed gland plate in the

baseplate. Integrated swing frame made from 1.5 mm

steel sheet with



glazed door: 3 mm glazed acrylic in dark brown anodised

aluminium profile frame with concealed hinges.

Side locking device has a plastic handle with security

lock insert (locking device 3524 E).



Accessories: Slide rails, plastic gland plates, wall

mounting bracket, earthing straps, heat exchangers,

fan-and-filter units, subracks, electronic system

accessories



Surface finish: Panels cleaned, degreased, phosphated,

electrophoretic dipcoat primed and powder-coated with

polyester powder in textured RAL 7035.



External dimensions (W x H x D): 600 x 600 x 369 mm



Manufacturer: Rittal
Type: Electronic enclosure (2-part),   EL 1920500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
