Text for tenders: Installation kit for swing frames in network enclosures


Installation kit for swing frames in network enclosures

With the installation kit swing frames can be installed in a 800 mm wide

network enclosure. The installation kit is attached to the 25 mm DIN

pitch pattern of holes and is depth-adjustable. If the swing frame is

partially installed in the network enclosure, it is also

height-adjustable in the 25 mm pitch pattern of holes. The opening angle

of the swing frame is 180.

Material: sheet steel

Colour: RAL 7032



Manufacturer: Rittal
Type: Installation kit for swing frames in network enclosures   SR 1997200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
