Text for tenders: Vario swing frame for network enclosure


Vario swing frame for network enclosure

Vario swing frame for network enclosure

18 U can be used for accommodating 482.6 mm (19") equipment.

Torsionally stiff frame, welded from rectangular tube and triple folded

support section.

Material: sheet steel

Surface finish: RAL 7035

for enclosure width: W: 600 mm



Manufacturer: Rittal
Type: Vario swing frame for network enclosure   SR 2003235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
