Text for tenders: Vario swing frame for network enclosure


Vario swing frame for network enclosure

Vario swing frame for network enclosure

9 U can be used for accommodating 482.6 mm (19") equipment.

Torsionally stiff frame, welded from rectangular tube and triple folded

support section. Extension pieces welded on the left and right, for

central installation.

Material: sheet steel

Surface finish: RAL 7032

for enclosure width: W: 800 mm



Manufacturer: Rittal
Type: Vario swing frame for network enclosure   SR 2007200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
