Text for tenders: Vario swing frame for network enclosure


Vario swing frame for network enclosure



9 U usable for the installation of 482.6 mm (19 inch)

equipment, torsionally stiff frame, welded from

rectangular tube and triple-folded support section.

Firmly linked extension panels on the left and right.

Material: Sheet steel

Colour: RAL 7035



For enclosure width: W: 800 mm



Manufacturer: Rittal
Type: Vario swing frame for network enclosure   SR 2007235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
