Text for tenders: Ventilation front panel 3 U


Ventilation front panel 3 U



Ventilation front panel for ventilating the enclosure

from the front or rear

Material: 3 mm aluminium, natural anodised.

Dimensions (W): 482.5 mm (19"), 3 U



Manufacturer: Rittal
Type: Ventilation front panel 3 U   EL 2233000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
