Text for tenders: Gland plate for PG segment RAL 7035


Gland plate for PG segment RAL 7035





Material: 1.5 mm steel sheet, electrophoretic dipcoat,

textured stove enamel, RAL 7035

Dimensions (W x H x D): 599 mm x 134 mm x 19 mm



Manufacturer: Rittal
Type: Gland plate for PG segment RAL 7035   EL 2235005
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
