Text for tenders: Gland plate for electronic module system


Gland plate for electronic module system



Material: 1.5 mm sheet steel

Surface: Electrophoretic dipcoat-primed,

textured stove enamel, RAL 7032

Dimensions (W x H x D): 599 mm x 134 mm x 19 mm



Packs of 1



Manufacturer: Rittal
Type: Gland plate for electronic module system   EL 2235100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
