Text for tenders: Electronic module system gland plate


Electronic module system gland plate



Material: 1.5 mm sheet steel

Surface: Electrophoretic dipcoat-primed,

textured stove enamel, RAL 7035

Dimensions (W x H x D): 599 mm x 134 mm x 19 mm



Packs of 1



Manufacturer: Rittal
Type: Electronic module system gland plate   EL 2235135
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
