Text for tenders: Electronic module system mounting plate (12 U)


Electronic module system mounting plate (12 U)



Material: 3 mm sheet steel

Surface: Zinc-plated

Dimensions (W x H x D): 485 mm x 565 mm x 3 mm



Packs of 1



Manufacturer: Rittal
Type: Electronic module system mounting plate (12 U)   EL 2236740
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
