Text for tenders: C rails, infinite adjustment of 482.6 mm (19 inch)


C rails, infinite adjustment of 482.6 mm (19 inch)

mounting angles



C rails for infinite adjustment of the

482.6 mm (19 inch) mounting angles in the

depth, including assembly parts



Material: Sheet steel, zinc-plated, passivated

Dimensions: 416 mm ( for centre part depth)



Packs of 4



Manufacturer: Rittal
Type: C rails, infinite adjustment of 482.6 mm (19 inch)   EL 2237000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________