Text for tenders: C rails for infinite adjustment of


C rails for infinite adjustment of

482.6 mm (19 inch) mounting angles



C rails for infinite adjustment of the

482.6 mm (19 inch) mounting angles in the depth,

including assembly parts



Material: Sheet steel, zinc-plated, passivated

Dimensions: 216 mm ( for centre part depth)



Packs of 4



Manufacturer: Rittal
Type: C rails for infinite adjustment of   EL 2238000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
