Text for tenders: C rails for infinite adjustement of


C rails for infinite adjustement of

482.6 mm (19 inch) mounting angles



C rails for infinite adjustment of the

482.6 mm (19 inch) mounting angles in the depth



Material: Sheet steel, zinc-plated, passivated

Dimensions: 316 mm ( for centre part depth)



Packs of 4



Manufacturer: Rittal
Type: C rails for infinite adjustement of   EL 2239000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
