Text for tenders: 3-part Electronic Kombi System; RF shielding


3-part Electronic Kombi System; RF shielding

Steel sheet construction consisting of a wall unit with

closed flange plates at top and bottom, optionally

exchangeable for cable entry point versions

(accessory), wall mounting holes, a mounting plate

(included), hinged part with 2 x 482.6 mm (19 inch)

mounting angles mounted at the front, with all-around

25 mm punched profile in front and rear frames,

Front door:

Extruded aluminium section, die-cast aluminium corner

connectors, 4 mm safety glass, with EMC mesh.



Protection category: IP 55 to EN 60 529/10.91

Swing part load capacity: 30 kg

Enclosure: Sheet steel 1.5 mm

Mounting plate: Steel sheet, zinc-plated, 2.75 mm



External dimensions (W x H x D): 600 x 345 x 415 mm, 6

U



Manufacturer: Rittal
Type: 3-part Electronic Kombi System; RF shielding   EL 2246705
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
