Text for tenders: Electronic enclosure (3-part), protection category IP 55


Electronic enclosure (3-part), protection category IP 55

Enclosure:

sheet steel construction, consisting of welded wall section of 1.5 mm

sheet steel with all-round protection channel at the front.

Wall section with holes for wall mounting, sealed gland plates at the

top and bottom. Hinged part of 1.5 mm sheet steel, with 25 mm pitch

pattern of holes at front and back, with double fold on both sides and

fitted to the wall section with concealed hinges. Mounting angles for

the installation of 482.6 mm (19") subracks, slide rails, punched rails.

Lock with double-bit insert to DIN 43668.

Glazed door:

4 mm safety glass, aluminium profile frame spray finished in RAL 7033

with concealed hinges, locking from the front

with double-bit insert to DIN 43668.

Mounting plate:

3 mm sheet steel, zinc-plated, fitted to the wall section,

depth-adjustable on studs.

Accessories:

slide rails, plastic gland plates, lock systems, wall mounting brackets,

earth straps, heat exchangers, fan-and-filter units, electronic system

accessories, C rails

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and spray finished in textured RAL 7032 stove enamel (pebble grey).

External dimension (W x H x D): 600 x 612 x 415 mm



Manufacturer: Rittal
Type: Electronic enclosure (3-part), protection category IP 55   EL 2252600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
