Text for tenders: Wall-mounted enclosure Electronic Kombi System,


Wall-mounted enclosure Electronic Kombi System,

preconfigured, 18 U



Enclosure: 3-part wall-mounted enclosure consisting of:

Wall section with solid gland plate at the top and

bottom, may optionally be exchanged for cable entry

variants (accessories), holes for wall-mounting,

1 mounting plate (supplied loose)

Hinged section with 2 mounting angles,

482.6 mm (19 inch), fitted at the front,

with all-round 25 mm pitch pattern of holes

in the front and rear frame,

designer glazed door with mini comfort handle

for lock inserts, with security lock 3524 E,

may optionally be exchanged for mini comfort handle for

semi cylinder

Protection category: IP 55 to EN 60 529/10.91

Load capacity of hinged part: 75 kg

Material

Enclosure: 1.5 mm sheet steel

Mounting plate: 2.5 mm sheet steel

Viewing window: 3 mm safety glass

Surface finish

Electrophoretic dipcoat-primed, spray-finished,

enclosure in RAL 7035, glazed door in RAL 7035/7015,

zinc-plated mounting plate

Dimensions (W x H x D): 600 x 878 x 373 mm (18 U)



Manufacturer: Rittal
Type: Wall-mounted enclosure Electronic Kombi System,   EL 2258605
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
