Text for tenders: Electronic enclosure (3-part), protection cat. IP 55


Electronic enclosure (3-part), protection cat. IP 55



Enclosure:

1.5 mm welded steel sheet construction wall unit with

all-around protection channel at front.

Rear panel with wall mounting holes and sealed gland

plates in the roof plate and baseplate. 1.5 mm steel

sheet hinged part as rack support frame with double

edge folds on both sides and concealed hinges attached

to the wall unit. System punchings for installing 19"

subracks, slide rails, punched rails. Lock with

double-bit insert as per DIN 43668.

Glazed door:

4 mm safety glass, spray-painted in RAL 7033, aluminium

profile frames with concealed hinges, front lock with

double-bit insert as per DIN 43668.

Mounting plate:

3 mm zinc-plated steel sheet, mounted on depth

adjustable studs in the wall unit.

Accessories:

Slide rails, plastic gland plates, locking systems,

wall mounting brackets, earthing straps, heat

exchangers, fan-and-filter units and electronic system

accessories. C-profile rails

Surface finish:

Panels cleaned, degreased, phosphated, electrophoretic

dipcoat primed and spray finished with synthetic resin

textured pebble grey RAL 7035 top coat.



External dimensions (W x H x D): 600 x 746 x 515 mm



Manufacturer: Rittal
Type: Electronic enclosure (3-part), protection cat. IP 55   EL 2265705
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
