Text for tenders: Large swing frame for network enclosure


Large swing frame for network enclosure

31 U can be used for accommodating 482.6 mm (19") equipment.

Torsionally stiff frame, welded from rectangular tube and triple folded

support section. Load capacity up to 1500 N when standard hinges are

used. Distance from inside edge of door to front edge of swing frame 100

mm, may be installed deeper on a pitch pattern of 25 mm. The swing frame

must be fitted to the left / to the right depending on the installation

depth of the equipment.

Installation position of equipment mounted in the centre.

Material: sheet steel

Surface finish: RAL 7035

for enclosure width: W: 800 mm



Manufacturer: Rittal
Type: Large swing frame for network enclosure   SR 2333235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
