Text for tenders: Console system (modular) 400 mm deep, protection


Console system (modular) 400 mm deep, protection

category IP 55

Enclosure:

compact construction of 1.5 mm sheet steel, multi-fold

and welded, with all-round protection channel on the

apertures.

Panels, lids and doors sealed with foamed-in seal,

double-bit insert to DIN 43688.

Pedestal:

mounting plate of 3 mm sheet steel, zinc-plated,

depth-adjustable on studs, two-part detachable gland

plate,

doors:

2 mm sheet steel with locking rod, door hinge may be

swapped from right to left in all single door

enclosures.

Accessories:

Lid, lock inserts, cable clamp rails, earth straps,

wiring plan pockets base/plinth, door stay, viewing

window, operating panels, heat exchangers,

fan-and-filter units, heaters

Surface finish:

steel is cleaned, degreased, phosphated,

electrophoretic dipcoat primed.

Dimensions (W x H x D): 800 x 670 x 400 mm



Manufacturer: Rittal
Type: Console system (modular) 400 mm deep, protection   AP 2600800
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
