Text for tenders: Console system (modular) 400 mm deep, protection category IP 55


Console system (modular) 400 mm deep, protection category IP 55

Enclosure:

compact construction of 1.5 mm sheet steel, multi-fold and welded, with

all-round protection channel on the apertures.

Panels, lids and doors sealed with foamed-in seal, double-bit insert to

DIN 43688.

Console:

lid hinged at bottom, with retaining cords.

Accessories:

lids, lock inserts, cable clamp rails, earth straps, wiring plan pockets

base/plinth, door stay, viewing window,

operating panels, heat exchangers, fan-and-filter units, heaters

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed.

Dimensions (W x H x D): 800 x 430 x 400 mm



Manufacturer: Rittal
Type: Console system (modular) 400 mm deep, protection category IP 55   AP 2612310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
