Text for tenders: Console system (modular) 500 mm deep


Console system (modular) 500 mm deep

Protection category IP 55



Enclosure: Compact construction of 1.5 mm sheet steel,

multi-fold and welded, with all-round protection

channel on the apertures. Panels, lids and doors sealed

with foamed-in seal, double-bit insert to DIN 43688.



Pedestal: Mounting plate of 3 mm sheet steel,

zinc-plated, depth-adjustable mounting rails,

two-part detachable gland plate, doors of 2 mm

sheet steel with locking rod, door hinge may be

swapped from right to left in all single door

enclosures.



Accessories: Lids, lock inserts,

cable clamp rails, earth straps, wiring plan pockets,

base/plinth, door stay, viewing window, operating

panels, heat exchangers, fan-and-filter units, heaters.



Surface finish: Steel is cleaned, degreased,

phosphated, electrophoretic dipcoat-primed and

polyester powder-coated in textured RAL 7035, pale

grey.



Dimensions (W x H x D): 1200 x 670 x 500 mm



Manufacturer: Rittal
Type: Console system (modular) 500 mm deep   AP 2640500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
