Text for tenders: Console system (modular) 500 mm deep


Console system (modular) 500 mm deep

Protection category IP 55



Enclosure: Compact construction of 1.5 mm sheet steel,

multi-fold and welded, with all-round protection

channel on the apertures. Panels, lids and doors sealed

with foamed-in seal, double-bit insert to DIN 43688.



Console: Front and rear lids hinged at the bottom,

with retaining cords, with mounting rails in the

25 mm pitch pattern of holes, with mounting plate

of 3 mm sheet steel, zinc-plated.



Accessories: Lids, lock inserts,

cable clamp rails, earth straps, wiring plan pockets,

base/plinth, door stay, viewing window, operating

panels, heat exchangers, fan-and-filter units, heaters.



Surface finish: Steel is cleaned, degreased,

phosphated, electrophoretic dipcoat-primed and

polyester powder-coated in textured RAL 7035, pale

grey.



Dimensions (W x H x D): 1600 x 430 x 500 mm



Manufacturer: Rittal
Type: Console system (modular) 500 mm deep   AP 2654500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
