Text for tenders: One-piece console 400 mm deep, protection cat. IP 55


One-piece console 400 mm deep, protection cat. IP 55



Enclosure: Compact construction of 1.5 mm sheet steel,

multi-fold and welded, with all-round protection

channel.

Door and console lid of 2.0 mm sheet steel, sealed,

with foamed-in seal, lid stay , handle strip and

double-bit insert.



Mounting plate: 3 mm sheet steel, zinc-plated and

depth-adjustable on studs.



Accessories: Quick-assembly parts, base/plinth,

cable clamp rails, viewing window, operating panels,

heat exchangers, wiring plan pockets, lecterns,

lock systems, cooling units, heat exchangers,

fan-and-filter units, heaters, 180 hinges,

power distribution components



Surface finish: Steel is cleaned, degreased,

phosphated, electrophoretic dipcoat-primed and

polyester powder-coated in textured RAL 7035 (pale

grey).



Dimensions (W x H x D): 800 x 960 x 400 mm



Manufacturer: Rittal
Type: One-piece console 400 mm deep, protection cat. IP 55   AP 2668500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
