Text for tenders: One-piece console, 400 mm deep, protection category IP 55


One-piece console, 400 mm deep, protection category IP 55

Enclosure:

one-piece construction of 1.5 mm sheet steel, with multi-fold all-round

protection channel, door and console lid of 2.0 mm sheet steel, sealed

with foamed-in seal, safety stay and safety handle moulding with

double-bit insert.

Accessories:

quick-assembly accessories, base/plinth, cable clamp rails, viewing

window, operating panels, earth straps, wiring plan pockets, lecterns,

lock systems, cooling units, heat exchangers, fan-and-filter units,

heaters, 180 hinge, power distribution components

Surface finish:

cleaned, degreased, phosphated, electrophoretic dipcoat primed and

polyester powder-coated in RAL 7032.

Dimensions (W x H x D): 1000 x 960 x 400 mm



Manufacturer: Rittal
Type: One-piece console, 400 mm deep, protection category IP 55   AP 2670210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
