Text for tenders: Base/plinth for modular FM distribution enclosures


Base/plinth for modular FM distribution enclosures

to obtain a greater floor clearance or for cable entry. By folding down

the side parts, screw-fastening of bases/plinths and

cable routing is possible. System punchings in the side parts for the

installation of

cable clamp rails and universal attachment.

Special assembly parts ensure quick and stable mounting with only one

screw per side part on

the cornier piece. Captive nuts with earth claws on both sides

make baying on the enclosure easier.

Height: 100 mm

Material: sheet steel

Surface finish: RAL 7022

for enclosure dimensions: W: 600 x D: 400 mm



Manufacturer: Rittal
Type: Base/plinth for modular FM distribution enclosures   SO 2804200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
