Text for tenders: Base/plinth for network enclosure


Base/plinth for network enclosure

to obtain a greater floor clearance or for cable entry.

By folding down the side parts, screw-fastening of

bases/plinths and cable routing is possible.

System punchings in the side parts for the installation

of cable clamp rails and universal attachment.

Special assembly parts ensure quick and stable mounting

with only one screw per side part on

the cornier piece. Captive nuts with earth claws on

both sides make baying on the enclosure easier.

Height: 100 mm

Material: sheet steel

Surface finish: RAL 7022

for enclosure dimensions: W: 600 x D: 800 mm



Manufacturer: Rittal
Type: Base/plinth for network enclosure   SO 2846200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
