Text for tenders: Base/plinth for network enclosure


Base/plinth for network enclosure

to obtain a greater floor clearance or for cable entry.

Two-part detachable rear trim panel for cable entry. By

folding down the side parts, screw-fastening of

bases/plinths and cable routing is possible. System

punchings in the side parts for the installation of

cable clamp rails and universal attachment.

Special assembly parts ensure quick and stable mounting

with only one screw per side part on the cornier piece.

Captive nuts with earth claws on both sides make baying

on the enclosure easier.

Height: 200 mm

Material: sheet steel

Surface finish: RAL 7022

for enclosure dimensions: W: 600 x D: 800 mm



Manufacturer: Rittal
Type: Base/plinth for network enclosure   SO 2847200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
