Text for tenders: Mobile base/plinth for network enclosure


Mobile base/plinth for network enclosure

Great floor clearance allows a comfortable and

safe movement of the network enclosure.

Front castors with brakes.

Load capacity per castor is 120 kg static load.

Material: sheet steel

Surface finish: RAL 7035/5018, castors RAL 9005

for enclosure dimensions: W: 600 x D: 800 mm



Manufacturer: Rittal
Type: Mobile base/plinth for network enclosure   SO 2982235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
