Text for tenders: Inserts for busbar supports


Inserts for busbar supports

Inserts for busbar supports

SV 3000.000, 3050.000, 3064.000, 3078.000



for installation of Cu bars 30 x 5 mm

in the busbar support.



Rated operating voltage: 1000 V~, 50/60 Hz

for busbar: 30 x 5 mm

Rated current: 447 A

Material: PBT

Fire protection: UL 94-V0

Continuous operating temperature: 140 C



Manufacturer: Rittal
Type: Inserts for busbar supports   SV 3001000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
